IRS-12/4.5-Q48PF-C

12V, 4.5A, Single Output, Sixteenth-Brick, 18-75V Input Range, Positive Logic, Flanged Baseplate, RoHS.
IRS-12/4.5-Q48PF-C
Input Voltage Range (V) 18 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 1.44 x 1.50 x 0.50
Dimensions (mm) 36.47 x 38.1 x 12.7
Efficiency (%) 91
Form Factor 1/16 Brick
Mounting Type Horizontal Mount Through Hole
Output Current (A) 4.5
Input Current (mA) 25/1240
Isolation (Vdc) 2250
Line Regulation Max (%) 0.125
Load Regulation Max (%) 0.125
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 90
RoHS 6 Yes
Series Headline 50W Fully Regulated, Sixteenth-Brick in an Encapsulated Package.
Series Description The IRS series offers high output current (up to 15 Amps) in an industry standard sixteenth brick. The IRS series delivers fixed DC output voltage up to 54 Watts (12V @ 4.5A) for printed circuit board mounting. The wide range inputs of 18 to 75 Volts DC (48 Volts nominal) are ideal for Industrial and Railway applications.
Total Output Power (W) 54
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
18 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
1.44 x 1.50 x 0.50
Dimensions (mm)
36.47 x 38.1 x 12.7
Efficiency (%)
91
Form Factor
1/16 Brick
Mounting Type
Horizontal Mount Through Hole
Output Current (A)
4.5
Input Current (mA)
25/1240
Isolation (Vdc)
2250
Line Regulation Max (%)
0.125
Load Regulation Max (%)
0.125
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk)
90
RoHS 6
Yes
Series Headline
50W Fully Regulated, Sixteenth-Brick in an Encapsulated Package.
Series Description
The IRS series offers high output current (up to 15 Amps) in an industry standard sixteenth brick. The IRS series delivers fixed DC output voltage up to 54 Watts (12V @ 4.5A) for printed circuit board mounting. The wide range inputs of 18 to 75 Volts DC (48 Volts nominal) are ideal for Industrial and Railway applications.
Total Output Power (W)
54
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
48