IRS-12/4.5-Q12N-C

IRS-12/4.5-Q12N-C
Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1.44 x 1.04 x 0.50
Dimensions (mm) 36.6 x 26.4 x 12.7
Efficiency (%) 91
Form Factor 1/16 Brick
Mounting Type Horizontal Mount Through Hole
Package Style Horizontal TH
Output Current (A) 4.5
Input Current (mA) 24700
Isolation (Vdc) 2828
Line Regulation Max (%) 0.125
Load Regulation Max (%) 0.125
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk) 100
RoHS 6 Yes
Series Headline Encapsulated Sixteenth-Brick
Series Description Wide Input, Isolated, DOSA compliant, DC-DC converters
Total Output Power (W) 54
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
9 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
1.44 x 1.04 x 0.50
Dimensions (mm)
36.6 x 26.4 x 12.7
Efficiency (%)
91
Form Factor
1/16 Brick
Mounting Type
Horizontal Mount Through Hole
Package Style
Horizontal TH
Output Current (A)
4.5
Input Current (mA)
24700
Isolation (Vdc)
2828
Line Regulation Max (%)
0.125
Load Regulation Max (%)
0.125
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk)
100
RoHS 6
Yes
Series Headline
Encapsulated Sixteenth-Brick
Series Description
Wide Input, Isolated, DOSA compliant, DC-DC converters
Total Output Power (W)
54
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
24