IRQ-5/20-T110P-C

5V, 20A, Single Output, Quarter-brick, 57.6-160V Input Range, Positive Logic, DOSA Pinout, Standard Baseplate, RoHS
IRQ-5/20-T110P-C
Input Voltage Range (V) 57.6 to 160
Design Origin Murata Power Solutions
Dimensions (inch) 2.28 x 1.45 x 0.5
Dimensions (mm) 57.9 x 36.8 x 12.7
Efficiency (%) 85.5
Form Factor 1/4 Brick
Mounting Type Through Hole
Output Current (A) 20
Input Current (mA) 150/2060
Isolation (Vdc) 3000
Line Regulation Max (%) 0.2
Load Regulation Max (%) 0.3
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 80
RoHS 6 Yes
Series Headline 100W Fully Regulated, Quarter-brick in an Encapsulated Package
Series Description The IRQ series offers high output current (up to 20 Amps) in an industry standard quarter brick. The IRQ series delivers fixed DC output voltage up to 100 Watts (24V @ 4.2A) for printed circuit board mounting. Wide range inputs of 57.6 to 160 Volts DC (110 Volts nominal) are ideal for Industrial and Railway applications.
Total Output Power (W) 100
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 110
Input Voltage Range (V)
57.6 to 160
Design Origin
Murata Power Solutions
Dimensions (inch)
2.28 x 1.45 x 0.5
Dimensions (mm)
57.9 x 36.8 x 12.7
Efficiency (%)
85.5
Form Factor
1/4 Brick
Mounting Type
Through Hole
Output Current (A)
20
Input Current (mA)
150/2060
Isolation (Vdc)
3000
Line Regulation Max (%)
0.2
Load Regulation Max (%)
0.3
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk)
80
RoHS 6
Yes
Series Headline
100W Fully Regulated, Quarter-brick in an Encapsulated Package
Series Description
The IRQ series offers high output current (up to 20 Amps) in an industry standard quarter brick. The IRQ series delivers fixed DC output voltage up to 100 Watts (24V @ 4.2A) for printed circuit board mounting. Wide range inputs of 57.6 to 160 Volts DC (110 Volts nominal) are ideal for Industrial and Railway applications.
Total Output Power (W)
100
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
110