IRH-12/12.5-T110PF-C

12V, 12.5A, Single Output, Half-brick, 57.6-160V Input Range, Positive Logic, DOSA Pinout, Slotted Flanged Baseplate, RoHS
IRH-12/12.5-T110PF-C
Input Voltage Range (V) 57.6 to 160
Design Origin Murata Power Solutions
Dimensions (inch) 2.28 x 2.20 x 0.5
Dimensions (mm) 57.9 x 55.9 x 12.7
Efficiency (%) 89.5
Form Factor 1/2 Brick
Mounting Type Through Hole
Output Current (A) 12.5
Input Current (mA) 60/3000
Isolation (Vdc) 3000
Line Regulation Max (%) 0.5
Load Regulation Max (%) 0.5
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 160
RoHS 6 Yes
Series Headline 150W Fully Regulated, Half-brick in an Encapsulated Package
Series Description The IRH series offers high output current (up to 30 Amps) in an industry standard half brick. The IRH series delivers fixed DC output voltage up to 150 Watts (12V @ 12.5A) for printed circuit board mounting. Wide range inputs of 57.6 to 160 Volts DC (110 Volts nominal) are ideal for Industrial and Railway applications.
Total Output Power (W) 150
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 110
Input Voltage Range (V)
57.6 to 160
Design Origin
Murata Power Solutions
Dimensions (inch)
2.28 x 2.20 x 0.5
Dimensions (mm)
57.9 x 55.9 x 12.7
Efficiency (%)
89.5
Form Factor
1/2 Brick
Mounting Type
Through Hole
Output Current (A)
12.5
Input Current (mA)
60/3000
Isolation (Vdc)
3000
Line Regulation Max (%)
0.5
Load Regulation Max (%)
0.5
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk)
160
RoHS 6
Yes
Series Headline
150W Fully Regulated, Half-brick in an Encapsulated Package
Series Description
The IRH series offers high output current (up to 30 Amps) in an industry standard half brick. The IRH series delivers fixed DC output voltage up to 150 Watts (12V @ 12.5A) for printed circuit board mounting. Wide range inputs of 57.6 to 160 Volts DC (110 Volts nominal) are ideal for Industrial and Railway applications.
Total Output Power (W)
150
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
110