ICH0141V1NC

12V, 41A, Single Output Isolated Half Brick DC-DC Converter, 9-36V Input Range, Negative Logic, Through-Hole, RoHS compliant
ICH0141V1NC
Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 2.4 x 2.5 x 0.52
Dimensions (mm) 61 x 64 x 13.2
Efficiency (%) 93.9
Form Factor 1/2 Brick
Mounting Type Through Hole
Output Current (A) 41
Input Current (mA) 280/46200
Isolation (Vdc) 2250
Line Regulation Max (%) 0.15
Load Regulation Max (%) 0.15
Operating Temp. Range (C) -40 to 105
Quality UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk) 120
RoHS 6 Yes
Series Headline Wide input 500W Isolated DC-DC converter in an encased half-brick package
Series Description The ICH series can deliver 500W of power at 12V regulated output, in an industry standard Half Brick size package. The converters have been designed to operate over a wide input voltage range of 9-36V. The output voltage is fully isolated from the input, allowing the output to be positive or negative polarity and with various ground connections. The enclosed half brick package meets the most rigorous performance standards for mobile (12Vin), process control (24Vin), COTS (28Vin) and higher Vin applications.
Total Output Power (W) 500
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 24
Input Voltage Range (V)
9 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
2.4 x 2.5 x 0.52
Dimensions (mm)
61 x 64 x 13.2
Efficiency (%)
93.9
Form Factor
1/2 Brick
Mounting Type
Through Hole
Output Current (A)
41
Input Current (mA)
280/46200
Isolation (Vdc)
2250
Line Regulation Max (%)
0.15
Load Regulation Max (%)
0.15
Operating Temp. Range (C)
-40 to 105
Quality
UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk)
120
RoHS 6
Yes
Series Headline
Wide input 500W Isolated DC-DC converter in an encased half-brick package
Series Description
The ICH series can deliver 500W of power at 12V regulated output, in an industry standard Half Brick size package. The converters have been designed to operate over a wide input voltage range of 9-36V. The output voltage is fully isolated from the input, allowing the output to be positive or negative polarity and with various ground connections. The enclosed half brick package meets the most rigorous performance standards for mobile (12Vin), process control (24Vin), COTS (28Vin) and higher Vin applications.
Total Output Power (W)
500
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
24