HPR117C

Not recommended for new design
HPR117C
Input Voltage Range (V) 13.5 to 16.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.24 x 0.77 x 0.4
Dimensions (mm) 6.1 x 19.6 x10.2
Efficiency (%) 79
Package Style SIP
Output Current (A) 0.025
Output Current 2 (A) -0.025
Isolation (Vdc) 750
RoHS 6 Yes
Series Headline 0.75 Watt Dual Output DC/DC Converters
Series Description 13.5 to 16.5Vin, +/-15Vout, 0.75 Watt Dual Output DC/DC Converter
Total Output Power (W) 0.75
Output Voltage 1 (V) 15V
Output Voltage 2 (V) -15
Input Voltage Nominal (V) 15
Input Voltage Range (V)
13.5 to 16.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.24 x 0.77 x 0.4
Dimensions (mm)
6.1 x 19.6 x10.2
Efficiency (%)
79
Package Style
SIP
Output Current (A)
0.025
Output Current 2 (A)
-0.025
Isolation (Vdc)
750
RoHS 6
Yes
Series Headline
0.75 Watt Dual Output DC/DC Converters
Series Description
13.5 to 16.5Vin, +/-15Vout, 0.75 Watt Dual Output DC/DC Converter
Total Output Power (W)
0.75
Output Voltage 1 (V)
15V
Output Voltage 2 (V)
-15
Input Voltage Nominal (V)
15