HPR116C

Not recommended for new design
HPR116C
Input Voltage Range (V) 13.5 to 16.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.24 x 0.77 x 0.4
Dimensions (mm) 6.1 x 19.6 x10.2
Efficiency (%) 76
Package Style SIP
Output Current (A) 0.03
Output Current 2 (A) -0.03
Isolation (Vdc) 750
Operating Temp. Range (C) -25 to 85
RoHS 6 Yes
Series Headline 0.75 Watt Dual Output DC/DC Converters
Series Description 13.5 to 16.5Vin, +/-12Vout, 0.75 Watt Dual Output DC/DC Converter
Total Output Power (W) 0.75
Output Voltage 1 (V) 12V
Output Voltage 2 (V) -12
Input Voltage Nominal (V) 15
Input Voltage Range (V)
13.5 to 16.5
Design Origin
Murata Power Solutions
Dimensions (inch)
0.24 x 0.77 x 0.4
Dimensions (mm)
6.1 x 19.6 x10.2
Efficiency (%)
76
Package Style
SIP
Output Current (A)
0.03
Output Current 2 (A)
-0.03
Isolation (Vdc)
750
Operating Temp. Range (C)
-25 to 85
RoHS 6
Yes
Series Headline
0.75 Watt Dual Output DC/DC Converters
Series Description
13.5 to 16.5Vin, +/-12Vout, 0.75 Watt Dual Output DC/DC Converter
Total Output Power (W)
0.75
Output Voltage 1 (V)
12V
Output Voltage 2 (V)
-12
Input Voltage Nominal (V)
15