HPR107C

Not recommended for new design
HPR107C
Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.24 x 0.77 x 0.4
Dimensions (mm) 6.1 x 19.6 x10.2
Efficiency (%) 77
Package Style SIP
Output Current (A) 0.062
Isolation (Vdc) 750
Operating Temp. Range (C) -25 to 85
RoHS 6 Yes
Series Headline 0.75 Watt Single Output DC/DC Converters
Series Description 10.8 to 13.2Vin, 12Vout, 0.75 Watt Single Output DC/DC Converter
Total Output Power (W) 0.75
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
10.8 to 13.2
Design Origin
Murata Power Solutions
Dimensions (inch)
0.24 x 0.77 x 0.4
Dimensions (mm)
6.1 x 19.6 x10.2
Efficiency (%)
77
Package Style
SIP
Output Current (A)
0.062
Isolation (Vdc)
750
Operating Temp. Range (C)
-25 to 85
RoHS 6
Yes
Series Headline
0.75 Watt Single Output DC/DC Converters
Series Description
10.8 to 13.2Vin, 12Vout, 0.75 Watt Single Output DC/DC Converter
Total Output Power (W)
0.75
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
12