HPQ-3.3/50-D48P-C

3.3V, 50A, Single Output Isolated DC/DC Converter, Low Profile Quarter-Brick, Positive polarity
HPQ-3.3/50-D48P-C
Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 1.45 x 2.3 x 0.39
Dimensions (mm) 36.8 x 58.4 x 9.9
Efficiency (%) 90
Form Factor 1/4 Brick
Mounting Type Through Hole
Output Current (A) 50
Input Current (mA) 80/3820
Isolation (Vdc) 2250
Line Regulation Max (%) 0.2
Load Regulation Max (%) 0.2
Operating Temp. Range (C) -40 to 85
Quality These devices meet UL1950 and IEC/EN60950 safety standards, including BASIC insulation requirements. D48 models are CE marked (meet the requirements of LVD).
Ripple and Noise (mV pk-pk) 50
RoHS 6 Yes
Series Headline Isolated 165-Watt Quarter Brick DC/DC Converters
Series Description The HPQ series offers high output current (up to 50 Amps) in an industry standard quarter brick. The HPQ series delivers fixed DC output voltage up to 165 Watts (3.3V @ 50A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for Telecom applications.
Total Output Power (W) 165
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
1.45 x 2.3 x 0.39
Dimensions (mm)
36.8 x 58.4 x 9.9
Efficiency (%)
90
Form Factor
1/4 Brick
Mounting Type
Through Hole
Output Current (A)
50
Input Current (mA)
80/3820
Isolation (Vdc)
2250
Line Regulation Max (%)
0.2
Load Regulation Max (%)
0.2
Operating Temp. Range (C)
-40 to 85
Quality
These devices meet UL1950 and IEC/EN60950 safety standards, including BASIC insulation requirements. D48 models are CE marked (meet the requirements of LVD).
Ripple and Noise (mV pk-pk)
50
RoHS 6
Yes
Series Headline
Isolated 165-Watt Quarter Brick DC/DC Converters
Series Description
The HPQ series offers high output current (up to 50 Amps) in an industry standard quarter brick. The HPQ series delivers fixed DC output voltage up to 165 Watts (3.3V @ 50A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for Telecom applications.
Total Output Power (W)
165
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
48