HPH-12/30-D48NB-C

12V, 30A, Single Output Isolated DC/DC Converter, Low Profile Half-Brick, Negative polarity, Baseplate installed
HPH-12/30-D48NB-C
Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 2.4 x 0.50
Dimensions (mm) 58.42 x 60.96 x 12.70
Efficiency (%) 93
Form Factor 1/2 Brick
Mounting Type Through Hole
Output Current (A) 30a
Input Current (mA) 150/8060
Isolation (Vdc) 2250
Line Regulation Max (%) 0.05
Load Regulation Max (%) 0.1
Operating Temp. Range (C) -40 to 85
Quality These devices meet UL1950 and IEC/EN60950 safety standards, including BASIC insulation requirements. D48 models are CE marked (meet the requirements of LVD).
Ripple and Noise (mV pk-pk) 100
RoHS 6 Yes
Series Headline Isolated, 12 Vout, 30A, Half-Brick DC/DC Converters
Series Description The HPH series offers high output current (up to 30 Amps) in an industry standard half brick. The HPH series delivers fixed DC output voltage up to 360 Watts (12V @ 30A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for Telecom applications.
Total Output Power (W) 360
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
2.3 x 2.4 x 0.50
Dimensions (mm)
58.42 x 60.96 x 12.70
Efficiency (%)
93
Form Factor
1/2 Brick
Mounting Type
Through Hole
Output Current (A)
30a
Input Current (mA)
150/8060
Isolation (Vdc)
2250
Line Regulation Max (%)
0.05
Load Regulation Max (%)
0.1
Operating Temp. Range (C)
-40 to 85
Quality
These devices meet UL1950 and IEC/EN60950 safety standards, including BASIC insulation requirements. D48 models are CE marked (meet the requirements of LVD).
Ripple and Noise (mV pk-pk)
100
RoHS 6
Yes
Series Headline
Isolated, 12 Vout, 30A, Half-Brick DC/DC Converters
Series Description
The HPH series offers high output current (up to 30 Amps) in an industry standard half brick. The HPH series delivers fixed DC output voltage up to 360 Watts (12V @ 30A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for Telecom applications.
Total Output Power (W)
360
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
48