HB04U12S12QC

12V input, 12V single output, 4.0 Watt Unregulated High Isolation 1 x 2 DC/DC Converter
HB04U12S12QC
Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 1 x 2 x 0.4
Dimensions (mm) 25.4 x 50.8 x 10.2
Efficiency (%) 87
Package Style DIP
Output Current (A) 0.333
Isolation (Vdc) 8000
RoHS 6 Yes
Series Headline 4.0W Unregulated High Isolation DC/DC Converter
Series Description The HB04UC Series is a low-cost, high-isolation voltage, unregulated, single and dual output DC/DC converter. The dielectric withstand characteristics of each converter is tested in production to ensure barrier integrity. The HB04UC Series uses advanced circuit design and packaging technology to realize superior reliability and performance. A 100kHz driven push-pull oscillator is used to ensure stable frequency and non-saturating operation of the input stage. This means there are no high peak voltages or currents like other design topologies, which can reduce unit reliability. Reduced parts count adds to the reliability of the HB04UC Series. The high effi ciency of the HB04UC Series means less internal power dissipation. With less heat to dissipate, the HB04UC Series can operate over a wider ambient temperature range with no degradation of reliable operation. The HB04UC Series offers the user low cost without sacrifi cing reliability. The use of surface mounted devices and manufacturing technologies make it possible to offer premium performance at low cost.
Total Output Power (W) 4
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 12
Input Voltage Range (V)
10.8 to 13.2
Design Origin
Murata Power Solutions
Dimensions (inch)
1 x 2 x 0.4
Dimensions (mm)
25.4 x 50.8 x 10.2
Efficiency (%)
87
Package Style
DIP
Output Current (A)
0.333
Isolation (Vdc)
8000
RoHS 6
Yes
Series Headline
4.0W Unregulated High Isolation DC/DC Converter
Series Description
The HB04UC Series is a low-cost, high-isolation voltage, unregulated, single and dual output DC/DC converter. The dielectric withstand characteristics of each converter is tested in production to ensure barrier integrity. The HB04UC Series uses advanced circuit design and packaging technology to realize superior reliability and performance. A 100kHz driven push-pull oscillator is used to ensure stable frequency and non-saturating operation of the input stage. This means there are no high peak voltages or currents like other design topologies, which can reduce unit reliability. Reduced parts count adds to the reliability of the HB04UC Series. The high effi ciency of the HB04UC Series means less internal power dissipation. With less heat to dissipate, the HB04UC Series can operate over a wider ambient temperature range with no degradation of reliable operation. The HB04UC Series offers the user low cost without sacrifi cing reliability. The use of surface mounted devices and manufacturing technologies make it possible to offer premium performance at low cost.
Total Output Power (W)
4
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
12