Global Website         News         Investor Relations         Careers         Contact Us

UWQ-12/20-T48PBS-C

12V, 20A, Single Output Isolated 1/4 Brick DC/DC Converter, 18-60V Input Range, Positive Logic, Baseplate, Load Sharing, Through-Hole

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

UWQ-12/20-T48PBS-C

Technical Information

Input Voltage Range (V) 18 to 60
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 1.45 x 0.5
Dimensions (mm) 58.4 x 36.8 x 12.7
Efficiency (%) 92
Form Factor 1/4 Brick
Mounting Type Through Hole
Output Current (A) 20
Input Current (mA) 90/5430
Isolation (Vdc) 2250
Line Regulation Max (%) 1.25
Load Regulation Max (%) 2.5
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 100
RoHS 6 Yes
Series Headline Quarter-brick, DOSA-Compatible, Isolated DC/DC Converters
Series Description The UWQ-T48 series offers high output current (up to 20 Amps) in an industry standard “quarter brick” package requiring no heat sink for most applications. The UWQ series delivers fixed DC output voltages up to 240 Watts (12V @ 20A) for printed circuit board mounting. Wide range inputs of 18 to 60 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W) 240
Output Voltage 1 (V) 12
Input Voltage Nominal (V) 48