Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 240W
Vin(V) 18V to 60V
Vin(V)typ 48V
Vout(V) 12V
Vout(V)typ 12V
LineRegulation (%) 1%
LoadRegulation (%) 1.5%
Isolation Voltage (V) 2250V
Efficiency (%) 92%
Size(mm)W 58.4mm
Size(mm)L 36.8mm
Size(mm)T 12.7mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 20A
Form 1/4 Brick
Package DIP
Productseries UWQ
Product Series Features Quarter-brick, DOSA-Compatible, Isolated DC-DC Converters
Safety Approval UL/IEC/EN60950-1 safety approvals.
Brand Murata Power Solutions

Murata Icon X Features

12V, 20A, Single Output Isolated 1/4 Brick DC-DC Converter, 18-60V Input Range, Negative Logic, Trim & Sense, Baseplate, Through-Hole

Download a PDF file of this page

Details