Global Website         News         Investor Relations         Careers         Contact Us

UWE-12/10-Q12N-C

12V, 10A, Single Output Isolated 1/8 Brick DC/DC Converter, 9-36V Input Range, Negative Logic, Through-Hole

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

UWE-12/10-Q12N-C

Technical Information

Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 0.9 x 0.34
Dimensions (mm) 58.42 x 22.86 x 8.64
Efficiency (%) 91.3
Form Factor 1/8 Brick
Mounting Type Through Hole
Output Current (A) 10
Input Current (mA) 260/10950
Isolation (Vdc) 2250
Line Regulation Max (%) 0.15
Load Regulation Max (%) 0.075
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 115
RoHS 6 Yes
Series Headline Eighth-brick, DOSA-Compatible, Isolated DC/DC Converters
Series Description The UWE-Q12 series offers high output current (up to 10 Amps) in an industry standard “eighth brick” package requiring no heat sink for most applications. The UWE series delivers fixed DC output voltages up to 120 Watts (12V @ 10A) for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (12 Volts nominal) are ideal for industrial and portable application.
Total Output Power (W) 120
Output Voltage 1 (V) 12
Input Voltage Nominal (V) 12