UVQ-15/7-D24PB-C
15V, 7A, Single Output Isolated 1/4 Brick DC/DC Converter, 18-36V Input Range, Positive Polarity, Through-Hole, Baseplate
Explanation of Product Status Products under development
Please contact us for product availability and sample lead-time.Product is in mass production. Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information. Production of this product has stopped. Contact Murata for inventory availability and possible alternative products. This product is particularly recommended among our products currently in production. It's new item.
Technical Information
Input Voltage Range (V) | 18 to 36 |
---|---|
Design Origin | Murata Power Solutions |
Dimensions (inch) | 1.45 x 2.3 x 0.5 |
Dimensions (mm) | 36.8 x 58.4 x 12.7 |
Efficiency (%) | 90.3 |
Form Factor | 1/4 Brick |
Mounting Type | Through Hole |
Output Current (A) | 7 |
Input Current (mA) | 103/4850 |
Isolation (Vdc) | 2000 |
Operating Temp. Range (C) | -40 to 85 |
Quality | UL/IEC/EN60950 safety approvals. |
Ripple and Noise (mV pk-pk) | 150 |
RoHS 6 | Yes |
Series Headline | Quarter-brick DOSA-Compatible, Isolated DC-DC Converters |
Series Description | The UVQ series offers high output current (up to 35 Amps) in an industry standard “quarter brick” package requiring no heat sink for most applications. The UVQ series delivers fixed DC output voltages up to 105 Watts (15V @ 7A) for printed circuit board mounting. Wide range inputs of 18 to 36 Volts DC (24 Volts nominal) are ideal for industrial and portable application. |
Total Output Power (W) | 105 |
Output Voltage 1 (V) | 15 |
Input Voltage Nominal (V) | 24 |