Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 96W
Vin(V) 9V to 36V
Vin(V)typ 12V
Vout(V) 24V
Vout(V)typ 24V
Isolation Voltage (V) 2000V
Efficiency (%) 89%
Size(mm)W 36.9mm
Size(mm)L 56.4mm
Size(mm)T 12.7mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 4A
Form 1/4 Brick
Package DIP
Productseries UQQ
Product Series Features Quarter-brick DOSA-Compatible, Isolated DC-DC Converters
Safety Approval UL/IEC/EN60950-1 safety approvals.
Brand Murata Power Solutions

Murata Icon X Features

24V 4A, Single Output Isolated DC-DC Converter, 9-36 Input Range, Positive polarity, Baseplate installed

Download a PDF file of this page

Details