UEI15-033-Q12PM-C
3.3V, 4.5A, Single Output Isolated 1"x1" DC-DC Converter, 9-36V Input Range, Positive Logic, SMT, RoHS
Explanation of Product Status Products under development
Please contact us for product availability and sample lead-time.Product is in mass production. Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information. Production of this product has stopped. Contact Murata for inventory availability and possible alternative products. This product is particularly recommended among our products currently in production. It's new item.
Technical Information
Input Voltage Range (V) | 9 to 36 |
---|---|
Design Origin | Murata Power Solutions |
Dimensions (inch) | 1.1 x 0.96 x 0.32 |
Dimensions (mm) | 27.9 x 24.4 x 8.1 |
Efficiency (%) | 89 |
Form Factor | 1 x 1 |
Mounting Type | Surface Mount |
Output Current (A) | 4.5 |
Input Current (mA) | 43/710 |
Isolation (Vdc) | 2000 |
Line Regulation Max (%) | 0.05 |
Load Regulation Max (%) | 0.1 |
Operating Temp. Range (C) | -40 to 85 |
Quality | UL/IEC/EN60950-1 safety approvals. |
Ripple and Noise (mV pk-pk) | 60 |
RoHS 6 | Yes |
Series Headline | 1"x1", Isolated DC-DC Converters |
Series Description | The UEI15 series offers high output current (up to 5 Amps) in an industry standard 1"x1” open-frame surface mount package. The UEI15 series delivers fixed DC output voltage up to 15+ Watts for printed circuit board mounting. Wide range inputs of 9 to 36 Volts DC (24 Volts nominal) or 18 to 75 Volts DC (48 Volts nominal) are ideal for industrial and telecom systems. |
Total Output Power (W) | 14.85 |
Output Voltage 1 (V) | 3.3 |
Input Voltage Nominal (V) | 24 |