Global Website         News         Investor Relations         Careers         Contact Us

RUW15SL24C

24V 625mA, Single Output Isolated 15W DC-DC Converter with Ultra-Wide Input, designed for transportation (railway), industrial and telecom applications

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

RUW15SL24C

Technical Information

Input Voltage Range (V) 16 to 160
Design Origin Murata Power Solutions
Dimensions (inch) 2.016 x 2.016 x 0.807
Dimensions (mm) 51.2 x 51.2 x 20.5
Efficiency (%) 77
Form Factor 2 x 2
Mounting Type Through Hole
Package Style DIP
Output Current (A) 0.625
Input Current (mA) 267
Isolation (Vdc) 4000
Line Regulation Max (%) 0.25
Load Regulation Max (%) 0.25
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 26
RoHS 6 Yes
Series Headline Isolated Ultra-Wide Input DC-DC Converters
Series Description The RUW series is particularly suitable for use in applications in railway, industry or telecommunication where varible input voltages or high transient voltages are present. With an ultra wide input voltage range of 16-160VDC, the RUW series is capable of withstanding surges from 24, 36, 48, 72, 90 and 110V systems, largely eliminatiing the requirement for input protection circuitry. Optional features include a Power Fail/DC OK signal and circuitry to facilitate long hold-up times with a small external capacitor across the +/- Vint pins
Total Output Power (W) 15
Output Voltage 1 (V) 24