Global Website         News         Investor Relations         Careers         Contact Us

PWR1307AC

12V input, 12V single output, 1.5 Watts Unregulated High Isolation DIP DC/DC Converters

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

PWR1307AC

Technical Information

Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.81 x 1.27 x 0.4
Dimensions (mm) 20.5 x 32.3 x 10.2
Efficiency (%) 75
Package Style DIP
Output Current (A) 0.125
Isolation (Vdc) 8000
RoHS 6 Yes
Series Headline 1.5 Watts Unregulated DC/DC Converters
Series Description ROHS COMPLIANT HIGH ISOLATION - 4000V RATING 8000V ISOLATION TEST VOLTAGE BARRIER 100% PRODUCTION TESTED LOW BARRIER CAPACITANCE - 10PF LOW LEAKAGE CURRENT - 2?A MAX 24-PIN DIP PACKAGE INTERNAL FILTERING
Total Output Power (W) 1.5
Output Voltage 1 (V) 12
Input Voltage Nominal (V) 12