Global Website         News         Investor Relations         Careers         Contact Us

Isolated

  Murata provides a comprehensive array of Isolated DC-DC converters:
  • Single, dual, triple, and quad output from 0.25 to 1000 Watts.
  • Package styles include low power, encapsulated SIP, DIP, and SMD.
  • Brick sizes 1/32, 1/16, 1/8, 1/4 and 1/2 plus traditional 1x1 and 2x2 through-hole devices.
  • Ratings from 0.25W to 1000W; 0.02 to 100A; 2.5 to 54V.
If you do not find a standard DC-DC model that is suitable for your application, please contact us and we will modify a current design or will consider developing a custom solution.

 

Items 101 to 150 of 1610 total

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction
  1. DBE0240V2NBC Murata Power Solutions
    DBE0240V2NBC

    Eighth-brick, with Digital Interface, 5Vout, 40A, 36-75Vin, Negative Logic, ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    200 1/8 Brick 36 to 75 5 40 94 -40 to 85 Recommended
    In Production
  2. DVE0240V2NC Murata Power Solutions
    DVE0240V2NC

    Eighth-brick, without Digital Interface, 5Vout, 40A, 36-75Vin, Negative Logi ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    200 1/8 Brick 36 to 75 5 40 94 -40 to 85 Recommended
    In Production
  3. PAH-53/8.5-D48NB-C Murata Power Solutions
    PAH-53/8.5-D48NB-C

    53V, 8.5A, Single Output Isolated Half-Brick DC DC Converter, 36-75V Input R ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    450 1/2 Brick 36 to 75 53 8.5 94 -40 to 85 Recommended
    In Production
  4. PAH-28/16-D48PB-C Murata Power Solutions
    PAH-28/16-D48PB-C

    28V, 16A, Single Output Isolated Half-Brick DC DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    450 1/2 Brick 36 to 75 28 16 93.5 -40 to 85 Recommended
    In Production
  5. PAH-28/16-D48NB-C Murata Power Solutions
    PAH-28/16-D48NB-C

    28V, 16A, Single Output Isolated Half-Brick DC DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    450 1/2 Brick 36 to 75 28 16 93.5 -40 to 85 Recommended
    In Production
  6. PAH-28/16-D48PBH-C Murata Power Solutions
    PAH-28/16-D48PBH-C

    28V, 16A, Single Output Isolated Half-Brick DC DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    450 1/2 Brick 36 to 75 28 16 93.5 -40 to 85 Recommended
    In Production
  7. PAH-28/16-D48NBH-C Murata Power Solutions
    PAH-28/16-D48NBH-C

    28V, 16A, Single Output Isolated Half-Brick DC DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    450 1/2 Brick 36 to 75 28 16 93.5 -40 to 85 Recommended
    In Production
  8. ULS-6.5/15-D48P-C Murata Power Solutions
    ULS-6.5/15-D48P-C

    98 Watt, 6.5V Single Output Isolated 1/16 Brick DC-DC Converter, 36-75V Inpu ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    98 1/16 Brick 36 to 75 6.5 15 93 -40 to 85 Recommended
    In Production
  9. UEE-12/12.5-D48PM-C Murata Power Solutions
    UEE-12/12.5-D48PM-C

    12V, 12.5A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input R ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    150 1/8 Brick 36 to 75 12 12.5 93 -40 to 85 Recommended
    In Production
  10. ULS-6.5/15-D48N-C Murata Power Solutions
    ULS-6.5/15-D48N-C

    98 Watt, 6.5V Single Output Isolated 1/16 Brick DC-DC Converter, 36-75V Inpu ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    98 1/16 Brick 36 to 75 6.5 15 93 -40 to 85 Recommended
    In Production
  11. MYBEA01210CZT Murata
    MYBEA01210CZT

    Single Output Isolated, DC-DC Converter ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    120 1/8 Brick 18 to 36 12 10 93 -40 to 85 Recommended
    In Production
  12. UEE-12/12.5-D48NM-C Murata Power Solutions
    UEE-12/12.5-D48NM-C

    12V, 12.5A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input R ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    150 1/8 Brick 36 to 75 12 12.5 93 -40 to 85 Recommended
    In Production
  13. ULS-6.5/15-D48PM-C Murata Power Solutions
    ULS-6.5/15-D48PM-C

    98 Watt, 6.5V Single Output Isolated 1/16 Brick DC-DC Converter, 36-75V Inpu ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    98 1/16 Brick 36 to 75 6.5 15 93 -40 to 85 Recommended
    In Production
  14. UEE-12/12.5-D48P-C Murata Power Solutions
    UEE-12/12.5-D48P-C

    12V, 12.5A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input R ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    150 1/8 Brick 36 to 75 12 12.5 93 -40 to 85 Recommended
    In Production
  15. ULS-6.5/15-D48NM-C Murata Power Solutions
    ULS-6.5/15-D48NM-C

    98 Watt, 6.5V Single Output Isolated 1/16 Brick DC-DC Converter, 36-75V Inpu ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    98 1/16 Brick 36 to 75 6.5 15 93 -40 to 85 Recommended
    In Production
  16. UEE-12/12.5-D48PB-C Murata Power Solutions
    UEE-12/12.5-D48PB-C

    12V, 12.5A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input R ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    150 1/8 Brick 36 to 75 12 12.5 93 -40 to 85 Recommended
    In Production
  17. UEE-12/12.5-D48N-C Murata Power Solutions
    UEE-12/12.5-D48N-C

    12V, 12.5A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input R ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    150 1/8 Brick 36 to 75 12 12.5 93 -40 to 85 Recommended
    In Production
  18. MYBEA01210CZTB Murata
    MYBEA01210CZTB

    Single Output Isolated, DC-DC Converter ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    120 1/8 Brick 18 to 36 12 10 93 -40 to 85 Recommended
    In Production
  19. PAH-28/12.5-D48NB-C Murata Power Solutions
    PAH-28/12.5-D48NB-C

    28V, 12.5A, Single Output Isolated Half-Brick DC DC Converter, 36-75V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    350 1/2 Brick 36 to 75 28 12.5 93 -40 to 85 Recommended
    In Production
  20. UEE-12/12.5-D48NB-C Murata Power Solutions
    UEE-12/12.5-D48NB-C

    12V, 12.5A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input R ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    150 1/8 Brick 36 to 75 12 12.5 93 -40 to 85 Recommended
    In Production
  21. DBE0340V2NC Murata Power Solutions
    DBE0340V2NC

    Eighth-brick, with Digital Interface, 3.3Vout, 40A, 36-75Vin, Negative Logic ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    132 1/8 Brick 36 to 75 3.3 40 92.5 -40 to 85 Recommended
    In Production
  22. PAQ-29/5-D48NB-C Murata Power Solutions
    PAQ-29/5-D48NB-C

    29.8V, 5A, Single Output Isolated 1/4 Brick DC-DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    149 1/4 Brick 36 to 75 29.8 5 92.5 -40 to 85 Recommended
    In Production
  23. DVE0340V2PC Murata Power Solutions
    DVE0340V2PC

    Eighth-brick, without Digital Interface, 3.3Vout, 40A, 36-75Vin, Positive Lo ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    132 1/8 Brick 36 to 75 3.3 40 92.5 -40 to 85 Recommended
    In Production
  24. PAE-29/3-D48N-C Murata Power Solutions
    PAE-29/3-D48N-C

    29.8V, 3.3A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    98 1/8 Brick 36 to 75 29.8 3.3 92.5 -40 to 85 Recommended
    In Production
  25. PAE-29/3-D48NB3-C Murata Power Solutions
    PAE-29/3-D48NB3-C

    29.8V, 3.3A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    98 1/8 Brick 36 to 75 29.8 3.3 92.5 -40 to 85 Recommended
    In Production
  26. MYBEA01212AZTB Murata
    MYBEA01212AZTB

    Single Output, Isolated DC-DC Converter ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    144 1/8 Brick 36 to 75 12 12 92.5 -40 to 85 Recommended
    In Production
  27. ULE-48/1.25-D48P-C Murata Power Solutions
    ULE-48/1.25-D48P-C

    60 Watt, 48V Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    60 1/8 Brick 36 to 75 48 1.25 92.5 -40 to 85 Recommended
    In Production
  28. DBE0340V2NBC Murata Power Solutions
    DBE0340V2NBC

    Eighth-brick, with Digital Interface, 3.3Vout, 40A, 36-75Vin, Negative Logic ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    132 1/8 Brick 36 to 75 3.3 40 92.5 -40 to 85 Recommended
    In Production
  29. DVE0340V2NC Murata Power Solutions
    DVE0340V2NC

    Eighth-brick, without Digital Interface, 3.3Vout, 40A, 36-75Vin, Negative Lo ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    132 1/8 Brick 36 to 75 3.3 40 92.5 -40 to 85 Recommended
    In Production
  30. MYBSC0128CAZT Murata
    MYBSC0128CAZT

    Single Output, Isolated DC-DC Converter ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    100 1/16 Brick 36 to 75 12 8.3 92.5 -40 to 85 Recommended
    In Production
  31. UEE-5/10-D48P-C Murata Power Solutions
    UEE-5/10-D48P-C

    5V, 10A, Single Output Isolated 1/8 Brick DC-DC Converter, 36-75V Input Volt ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    50 1/8 Brick 36 to 75 5 10 92.5 -40 to 85 Recommended
    In Production
  32. DBE0340V2PC Murata Power Solutions
    DBE0340V2PC

    Eighth-brick, with Digital Interface, 3.3Vout, 40A, 36-75Vin, Positive Logic ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    132 1/8 Brick 36 to 75 3.3 40 92.5 -40 to 85 Recommended
    In Production
  33. PAQ-29/5-D48NB3-C Murata Power Solutions
    PAQ-29/5-D48NB3-C

    29.8V, 5A, Single Output Isolated 1/4 Brick DC-DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    149 1/4 Brick 36 to 75 29.8 5 92.5 -40 to 85 Recommended
    In Production
  34. PAH-28/12.5-D24NB-C Murata Power Solutions
    PAH-28/12.5-D24NB-C

    28V, 12.5A, Single Output Isolated Half-Brick DC DC Converter, 18-36V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    350 1/2 Brick 18 to 36 28 12.5 92.5 -40 to 85 Recommended
    In Production
  35. MYBEA01212AZT Murata
    MYBEA01212AZT

    Single Output, Isolated DC-DC Converter ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    144 1/8 Brick 36 to 75 12 12 92.5 -40 to 85 Recommended
    In Production
  36. ULE-48/1.25-D48N-C Murata Power Solutions
    ULE-48/1.25-D48N-C

    60 Watt, 48V Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    60 1/8 Brick 36 to 75 48 1.25 92.5 -40 to 85 Recommended
    In Production
  37. DBE0340V2PBC Murata Power Solutions
    DBE0340V2PBC

    Eighth-brick, with Digital Interface, 3.3Vout, 40A, 36-75Vin, Positive Logic ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    132 1/8 Brick 36 to 75 3.3 40 92.5 -40 to 85 Recommended
    In Production
  38. PAQ-29/5-D48N-C Murata Power Solutions
    PAQ-29/5-D48N-C

    29.8V, 5A, Single Output Isolated 1/4 Brick DC-DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    149 1/4 Brick 36 to 75 29.8 5 92.5 -40 to 85 Recommended
    In Production
  39. DVE0340V2PBC Murata Power Solutions
    DVE0340V2PBC

    Eighth-brick, without Digital Interface, 3.3Vout, 40A, 36-75Vin, Positive Lo ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    132 1/8 Brick 36 to 75 3.3 40 92.5 -40 to 85 Recommended
    In Production
  40. PAE-29/3-D48NB-C Murata Power Solutions
    PAE-29/3-D48NB-C

    29.8V, 3.3A, Single Output Isolated 1/8 Brick DC/DC Converter, 36-75V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    98 1/8 Brick 36 to 75 29.8 3.3 92.5 -40 to 85 Recommended
    In Production
  41. MYBSC0128CABT Murata
    MYBSC0128CABT

    Single Output, Isolated DC-DC Converter ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    100 1/16 Brick 36 to 75 12 8.3 92.5 -40 to 85 Recommended
    In Production
  42. MYBSP0122BABF Murata
    MYBSP0122BABF

    The MYBSP Series is an isolated, regulated, DC-DC convertor for PoE+ PD that ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    25.5 SMD 42.5 to 57 12 2.125 92.5 -40 to 85 Recommended
    In Production
  43. DVE0340V2NBC Murata Power Solutions
    DVE0340V2NBC

    Eighth-brick, without Digital Interface, 3.3Vout, 40A, 36-75Vin, Negative Lo ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    132 1/8 Brick 36 to 75 3.3 40 92.5 -40 to 85 Recommended
    In Production
  44. ULE-53/1.1-D48N-C Murata Power Solutions
    ULE-53/1.1-D48N-C

    60 Watt, 53V Single Output Isolated 1/8 Brick DC-DC Converter, 36-75V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    60 1/8 Brick 36 to 75 53 1.13 92.5 -40 to 85 Recommended
    In Production
  45. PAH-28/12.5-D24PB-C Murata Power Solutions
    PAH-28/12.5-D24PB-C

    28V, 12.5A, Single Output Isolated Half-Brick DC DC Converter, 18-36V Input ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    350 1/2 Brick 18 to 36 28 12.5 92.5 -40 to 85 Recommended
    In Production
  46. UEE-5/10-D48N-C Murata Power Solutions
    UEE-5/10-D48N-C

    5V, 10A, Single Output Isolated 1/8 Brick DC-DC Converter, 36-75V Input Volt ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    50 1/8 Brick 36 to 75 5 10 92.5 -40 to 85 Recommended
    In Production
  47. UVQ-48/2.5-D48PB9-C Murata Power Solutions
    UVQ-48/2.5-D48PB9-C

    48V, 2.5A, Single Output Isolated 1/4 Brick DC/DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    120 1/4 Brick 36 to 75 48 2.5 92.3 -40 to 85 Recommended
    In Production
  48. UVQ-48/2.5-D48P-C Murata Power Solutions
    UVQ-48/2.5-D48P-C

    48V, 2.5A, Single Output Isolated 1/4 Brick DC/DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    120 1/4 Brick 36 to 75 48 2.5 92.3 -40 to 85 Recommended
    In Production
  49. UVQ-48/2.5-D48NB9-C Murata Power Solutions
    UVQ-48/2.5-D48NB9-C

    48V, 2.5A, Single Output Isolated 1/4 Brick DC/DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    120 1/4 Brick 36 to 75 48 2.5 92.3 -40 to 85 Recommended
    In Production
  50. UVQ-48/2.5-D48PB-C Murata Power Solutions
    UVQ-48/2.5-D48PB-C

    48V, 2.5A, Single Output Isolated 1/4 Brick DC/DC Converter, 36-75V Input Ra ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    120 1/4 Brick 36 to 75 48 2.5 92.3 -40 to 85 Recommended
    In Production

Items 101 to 150 of 1610 total

per page
Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction