Global Website         News         Investor Relations         Careers         Contact Us

Enclosed Front-End 3 Phase AC-in

2 Item(s)

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction
  1. D2U5T-H3-7000-54-HU4C Murata Power Solutions
    D2U5T-H3-7000-54-HU4C

    AC-DC 7000 Watt, 54V Main Output, 3.3V OR 5V standby (Selectable) Front-End ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    7020 2U x 129.5 x 455.9 180 to 525 54 129.629 3.3 or 5 (Selectable) 4 or 6 (Selectable) 96 0 to 50 Recommended
    In Production
  2. D2U5T-H3-5000-380-HU3C Murata Power Solutions
    D2U5T-H3-5000-380-HU3C

    AC-DC 5000 Watt, 380V Main Output, 3.3V OR 5V standby (Selectable) Front-End ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    5020 2U x 129.5 x 455.9 180 to 525 380 13.34 3.3 or 5 (Selectable) 4 or 6 (Selectable) 95.4 0 to 50 Recommended
    In Production

2 Item(s)

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction