Global Website         News         Investor Relations         Careers         Contact Us

1U Front End

 

The high efficiency and dense packaging of Murata D1U Series make them ideal for delivering reliable, efficient power to servers, workstations, storage devices, and other distributed power systems.

Murata’s aim is to provide the digital design ecosphere with products of the highest efficiency and reliability, to significantly lower the host system cooling requirements.

This is part of Murata’s continuing effort to further contribute to the power savings in high performance applications.

2 Item(s)

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction
  1. D1U86P-W-2200-12-HB4DC Murata Power Solutions
    D1U86P-W-2200-12-HB4DC

    AC-DC 2200 Watt,12V Main Output, 12V Standby Output Front-End Power Supply w ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    2226 1U x 86.36 x 197.7 90 to 264 12 183 12 2.5 94 0 to 50 Recommended
    In Production
  2. D1U86P-W-2200-12-HB3DC Murata Power Solutions
    D1U86P-W-2200-12-HB3DC

    AC-DC 2200 Watt,12V Main Output, 12V Standby Output Front-End Power Supply w ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    2226 1U x 86.36 x 197.7 90 to 264 12 183 12 2.5 94 0 to 50 Recommended
    In Production

2 Item(s)

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction