Global Website         News         Investor Relations         Careers         Contact Us

DC-DC

 

The high efficiency and dense packaging of Murata D1U Series make them ideal for delivering reliable, efficient power to servers, workstations, storage devices, and other distributed power systems.

Murata’s aim is to provide the digital design ecosphere with products of the highest efficiency and reliability, to significantly lower the host system cooling requirements.

This is part of Murata’s continuing effort to further contribute to the power savings in high performance applications.

20 Item(s)

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction
  1. D1U54-HD-1200-12-HA4C Murata Power Solutions
    D1U54-HD-1200-12-HA4C

    DC-DC 1200 Watt, 12V Main Output, 5V Standby Output Front-End Power Supply w ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1215 1U x 54.5 x 321.5 230 to 400 12 100 5 3 95 -5 to 50 Recommended
    In Production
  2. D1U54-D-650-12-HB3C Murata Power Solutions
    D1U54-D-650-12-HB3C

    DC-DC 650 Watt, 12V Main Output, 12V Standby Output Front-End Power Supply w ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    674.4 1U x 54.5 x 228.6 40 to 72 12 54.2 12 2 93 -5 to 50 Recommended
    In Production
  3. D1U54-D-1500-12-HA3C Murata Power Solutions
    D1U54-D-1500-12-HA3C

    DC-DC 1500 Watt, 12V Main Output, 5V Standby Output Front-End Power Supply w ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1520 1U x 54.5 x 321.5 40 to 72 12 125 5 4 93 -5 to 45 Recommended
    In Production
  4. D1U54-D-800-12-HB3BC Murata Power Solutions
    D1U54-D-800-12-HB3BC

    -44 to -72VDC input, 54mm wide, 800W, 1U Front End DC-DC Power Supply ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    800 1U x 54.5 x 236.6 40 to 72 12 66.7 12 2 93 -5 to 55 Recommended
    In Production
  5. D1U86-D-1600-12-HB4DC Murata Power Solutions
    D1U86-D-1600-12-HB4DC

    DC-DC 1600 Watt,12V Main Output, 12V Standby Output Front-End Power Supply w ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1629.6 1U x 86.36 x 197.7 40 to 72 12 133 12 2.5 93 0 to 55 Recommended
    In Production
  6. D1U3CS-D-1600-12-HC4EC Murata Power Solutions
    D1U3CS-D-1600-12-HC4EC

    DC-DC 1600 Watt,12V Main Output, 3.3V Standby Output Front-End Power Supply ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1620 1U x 81.30 x 279.40 40 to 72 12 133 3.3 6 93 0 to 50 Recommended
    In Production
  7. D1U54-D-1500-12-HB4C Murata Power Solutions
    D1U54-D-1500-12-HB4C

    DC-DC 1500 Watt, 12V Main Output, 12V Standby Output Front-End Power Supply ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1530 1U x 54.5 x 321.5 40 to 72 12 125 12 2.5 93 -5 to 45 Recommended
    In Production
  8. D1U54-D-450-12-HA4C Murata Power Solutions
    D1U54-D-450-12-HA4C

    DC-DC 450 Watt, 12V Main Output, 5V Standby Output Front-End Power Supply wi ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    460 1U x 54.5 x 228.6 40 to 72 12 37.5 5 2 93 -5 to 50 Recommended
    In Production
  9. D1U54-D-1500-12-HC4C Murata Power Solutions
    D1U54-D-1500-12-HC4C

    DC-DC 1500 Watt, 12V Main Output, 3.3V Standby Output Front-End Power Supply ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1513.2 1U x 54.5 x 321.5 40 to 72 12 125 3.3 4 93 -5 to 45 Recommended
    In Production
  10. D1U54-D-800-12-HB4BC Murata Power Solutions
    D1U54-D-800-12-HB4BC

    -44 to -72VDC input, 54mm wide, 800W, 1U Front End DC-DC Power Supply ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    800 1U x 54.5 x 236.6 40 to 72 12 66.7 12 2 93 -5 to 55 Recommended
    In Production
  11. D1U54-D-650-12-HB4C Murata Power Solutions
    D1U54-D-650-12-HB4C

    DC-DC 650 Watt, 12V Main Output, 12V Standby Output Front-End Power Supply w ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    674.4 1U x 54.5 x 228.6 40 to 72 12 54.2 12 2 93 -5 to 50 Recommended
    In Production
  12. D1U54-D-1500-12-HC3C Murata Power Solutions
    D1U54-D-1500-12-HC3C

    DC-DC 1500 Watt, 12V Main Output, 3.3V Standby Output Front-End Power Supply ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1513.2 1U x 54.5 x 321.5 40 to 72 12 125 3.3 4 93 -5 to 45 Recommended
    In Production
  13. D1U54-D-1500-12-HB3C Murata Power Solutions
    D1U54-D-1500-12-HB3C

    54mm 1U Front End DC-DC Power Converter ...details


    Output Power (W) Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1500 40 to 72 12 125 93 -5 to 45 Recommended
    In Production
  14. D1U86-D-1600-12-HB3DC Murata Power Solutions
    D1U86-D-1600-12-HB3DC

    DC-DC 1600 Watt,12V Main Output, 12V Standby Output Front-End Power Supply w ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1629.6 1U x 86.36 x 197.7 40 to 72 12 133 12 2.5 93 0 to 55 Recommended
    In Production
  15. D1U54-D-1500-12-HA4C Murata Power Solutions
    D1U54-D-1500-12-HA4C

    DC-DC 1500 Watt, 12V Main Output, 5V Standby Output Front-End Power Supply w ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1520 1U x 54.5 x 321.5 40 to 72 12 125 5 4 93 -5 to 45 Recommended
    In Production
  16. D1U54-D-450-12-HA3C Murata Power Solutions
    D1U54-D-450-12-HA3C

    DC-DC 450 Watt, 12V Main Output, 5V Standby Output Front-End Power Supply wi ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    460 1U x 54.5 x 228.6 40 to 72 12 37.5 5 2 93 -5 to 50 Recommended
    In Production
  17. D1U54-D-1200-12-HA3PC Murata Power Solutions
    D1U54-D-1200-12-HA3PC

    DC-DC 1200 Watt, 12V Main Output, 5V Standby Output Front-End Power Supply w ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1220 1U x 54.5 x 321.5 40 to 72 12 100 5 4 92 0 to 55 Recommended
    In Production
  18. D1U54-D-1200-12-HC4PC Murata Power Solutions
    D1U54-D-1200-12-HC4PC

    DC-DC 1200 Watt, 12V Main Output, 3.3V Standby Output Front-End Power Supply ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1219.8 1U x 54.5 x 321.5 40 to 72 12 100 3.3 6 92 0 to 55 Recommended
    In Production
  19. D1U54-D-1200-12-HC3PC Murata Power Solutions
    D1U54-D-1200-12-HC3PC

    DC-DC 1200 Watt, 12V Main Output, 3.3V Standby Output Front-End Power Supply ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1219.8 1U x 54.5 x 321.5 40 to 72 12 100 3.3 6 92 0 to 55 Recommended
    In Production
  20. D1U54-D-1200-12-HA4PC Murata Power Solutions
    D1U54-D-1200-12-HA4PC

    DC-DC 1200 Watt, 12V Main Output, 5V Standby Output Front-End Power Supply w ...details


    Output Power (W) Form Factor Input Range (V) Output Voltage 1 (V) Output Current 1 (A) Output Voltage 2 (V) Output Current 2 (A) Effici
    ency (%)
    Operating Temp. Range (C) Status
    1220 1U x 54.5 x 321.5 40 to 72 12 100 5 4 92 0 to 55 Recommended
    In Production

20 Item(s)

per page

Add to Compare List by selecting two to five items from the list.
Product Status

Explanation of Product Status

Under Development Products under development
Please contact us for product availability and sample lead-time.
In Production Product is in mass production.
to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
Recommended product This product is particularly recommended among our products currently in production.
New product It's new item.

Set Ascending Direction