Global Website         News         Investor Relations         Careers         Contact Us

PQC250-24D

250W 3" x 5" Convection Cooled AC-DC Power Supply with 90-264Vac input, 24Vdc output, 5Vstandby, with droop current sharing

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

PQC250-24D

Technical Information

Total Output Power (W) 250
Form Factor 3 x 5
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 24
Output Voltage 2 (V) 5
Efficiency (%) 94
Operating Temp. Range (C) -20 to 70
Design Origin Murata Power Solutions
Dimensions (inch) 3 x 5 x 1.4
Dimensions (mm) 76.2 x 127 x 35.2
Output Current (A) 13.8
Output Current 2 (A) 11.1
PARD (typical) 120
Quality Safety – Medical Standards2 x MOPP (Primary-Secondary): IEC60601-1 (Ed. 3) – CB Cert and Report ANSI/AAMI ES60601-1 (2005+C1:09+A2:10) (Designed to comply with IEC60601-1-2 4th Edition EMC Standard Requirements); CAN/CSA 22.2 No. 60601-1 (2008) 3rd Edition; EN60601-1:2006+CORR:2010. Safety – ITE, Audio/Video & Consumer Standards: IEC/EN/UL/CSA 60950-1, IEC/EN/UL/CSA 60335-1 (CB Report & Certificate), CE Marking per LVD.
RoHS 6 Yes
Series Headline 250W 3" x 5" Convection Cooled AC-DC Power Supply
Series Description The PQC250 series switching power supplies utilize advanced component and circuit technologies to deliver high efficiency and low power dissipation in both operational and standby operation in a compact 3.0" x 5.0" x 1.40" package. Designed for medical, computing, communications, telecom, industrial, consumer, and other OEM applications, deployable in 1U customer systems. All models offer universal AC input capability with active power factor correction (PFC) and compliance to worldwide safety and EMC standards.