Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 98W
Vin(V) 36V to 75V
Vin(V)typ 48V
Vout(V) 29.8V
Vout(V)typ 29.8V
LineRegulation (%) 0.1%
LoadRegulation (%) 0.1%
Isolation Voltage (V) 1500V
Efficiency (%) 92.5%
Size(mm)W 58.4mm
Size(mm)L 22.9mm
Size(mm)T 11.1mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 3.3A
Form 1/8 Brick
Package DIP
Productseries PAE
Product Series Features Eighth-brick, Isolated DC-DC Converters
Safety Approval UL/IEC/EN60950-1 safety approvals.
Brand Murata Power Solutions

Murata Icon X Features

29.8V, 3.3A, Single Output Isolated 1/8 Brick DC-DC Converter, 36-75V Input Range, Negative Logic, Through-Hole

Download a PDF file of this page

Details