Global Website         News         Investor Relations         Careers         Contact Us

OKY2-T/60-W12PA-C

SMD, 4.5-14Vin, 0.7-2.0Vout, 60A, Positive Logic, Parallel operation up to 3 units, SYNC/CLKOUT function, RoHS 6

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

OKY2-T/60-W12PA-C

Technical Information

Input Voltage Range (V) 4.5 to 14
Design Origin Murata
Dimensions (inch) 1.3 x 0.9 x 0.38
Dimensions (mm) 33.0 x 22.9 x 9.6
Efficiency (%) 87.5
Mounting Type Surface Mount
Output Current (A) 60
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
RoHS 6 Yes
Series Headline 60A Non-isolated PoL in a SMD package
Series Description 60A Non-isolated PoL in a SMD package with an input voltage range of 4.5 to 14V and programmable output voltage from 0.7-2.0Vdc.
Total Output Power (W) 120
Output Voltage 1 (V) Programmable / Range 0.7 to 2.0