Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Iout(A)Max 10A
Vin(V) 2.4V to 5.5V
Vin(V)typ 12V
Vout(V) 0.75V to 3.63V
LineRegulation (%) -0.15% to 0.15%
LoadRegulation (%) -0.25% to 0.25%
Outputs (#) 1
Efficiency (%) 95%
Size(mm)W 34.0mm
Size(mm)L 13.5mm
Size(mm)T 8.3mm
Operatingtemperature(degC) -40℃ to 85℃
Package SMD
Type Modules (integrated components)
Productseries OKY
Product Series Features Programmable DOSA-SMT 10/16-Amp DC-DC Converters
Brand Murata Power Solutions

Murata Icon X Features

10A, 5V Input Non-Isolated DC-DC Converter, 2.4-5.5Vin, 0.75 to 3.63Vout, Positive on/off control, SMT

Download a PDF file of this page

Details