OKY-T/10-D12N-C
10A, 12V Input Non-Isolated DC/DC Converter, SMT, 8.3-14Vin, 0.75 to 5.5Vout, Negative on/off control
Explanation of Product Status Products under development
Please contact us for product availability and sample lead-time.Product is in mass production. Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information. Production of this product has stopped. Contact Murata for inventory availability and possible alternative products. This product is particularly recommended among our products currently in production. It's new item.
Technical Information
Input Voltage Range (V) | 8.3 to 14 |
---|---|
Design Origin | Murata Power Solutions |
Dimensions (inch) | 1.3 x 0.53 x 0.33 |
Dimensions (mm) | 33 x 13.5 x 8.4 |
Efficiency (%) | 94.5 |
Form Factor | SMT |
Mounting Type | Surface Mount |
Package Style | SMT |
Output Current (A) | 10 |
Input Current (mA) | 80/4410 |
Line Regulation Max (%) | 0.15 |
Load Regulation Max (%) | 0.25 |
Operating Temp. Range (C) | -40 to 85 |
Quality | UL/IEC/EN60950 safety approvals. |
Ripple and Noise (mV pk-pk) | 40 |
RoHS 6 | Yes |
Series Headline | Programmable DOSA-SMT 10/16-Amp DC/DC Converters |
Series Description | The OKY-T/10-D12 are non-isolated Point-of- Load (PoL) DC/DC power converters for embedded applications. The module is fully compatible with Distributed-power Open Standards Alliance (DOSA) industry-standard specifi cations (www.dosapower .com). The wide input range is 8.3 to 14 Volts DC. Power output is 50 watts. Output voltage range of 0.75 to 5.5V. |
Total Output Power (W) | 50 |
Output Voltage 1 (V) Programmable / Range | 0.75 to 5.5 |
Output Voltage 1 (V) | 0.75 |
Input Voltage Nominal (V) | 12 |