Global Website         News         Investor Relations         Careers         Contact Us

OKL-T/3-W12P-C

3A, 12V Input Non-Isolated DC/DC Converter, SMT, 4.5-14Vin, 0.591 to 5.5Vout, Positive on/off control

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

OKL-T/3-W12P-C

Technical Information

Input Voltage Range (V) 4.5 to 14
Design Origin Murata Power Solutions
Dimensions (inch) 0.48 x 0.48 x 0.25
Dimensions (mm) 12.2 x 12.2 x 6.35
Efficiency (%) 93
Form Factor LGA
Mounting Type Surface Mount
Package Style SMT
Output Current (A) 3
Input Current (mA) 20/1340
Line Regulation Max (%) 0.25
Load Regulation Max (%) 0.25
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk) 37
RoHS 6 Yes
Series Headline Programmable Output 3-Amp iLGA SMT PoLs
Series Description The OKL-T/3-W12 are non-isolated Point-of- Load (PoL) DC/DC power converters for embedded applications. The module is fully compatible with Distributed-power Open Standards Alliance (DOSA) industry-standard specifi cations (www.dosapower .com). The wide input range is 4.5 to 14 Volts DC. Power output is 15 watts. Output voltage range of 0.591 to 5.5V.
Total Output Power (W) 15
Output Voltage 1 (V) Programmable / Range 0.591 to 5.5
Output Voltage 1 (V) 0.591
Input Voltage Nominal (V) 12