Global Website         News         Investor Relations         Careers         Contact Us

OKI-T/36W-W40P-C

3A,24V Input Non-Isolated DC/DC Converter, 19-40Vin, 5.021 to 15.5Vout, Positive on/off control, SMT

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

OKI-T/36W-W40P-C

Technical Information

Input Voltage Range (V) 19 to 40
Design Origin Murata Power Solutions
Dimensions (inch) 0.47 x 0.82 x 0.34
Dimensions (mm) 11.9 x 20.8 x 8.5
Efficiency (%) 95
Form Factor SMT
Mounting Type Surface Mount
Package Style SMT
Output Current (A) 3
Input Current (mA) 80/1580
Line Regulation Max (%) 0.3
Load Regulation Max (%) 0.25
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950 safety approvals.
Ripple and Noise (mV pk-pk) 50
RoHS 6 Yes
Series Headline Selectable Output 36-Watt DOSA-SMT DC/DC Converters
Series Description The OKI-T/36W-W40 are non-isolated Point-of- Load (PoL) DC/DC power converters for embedded applications. The module is fully compatible with Distributed-power Open Standards Alliance (DOSA) industry-standard specifi cations (www.dosapower .com). The wide input range is 19 to 40 Volts DC. Power output is 36 watts at Vout = 12Vdc. Based on fi xedfrequency synchronous buck converter switching topology, the high power conversion effi cient Point of Load (POL) module features an On/Off control. These converters also include under voltage lock out (UVLO), output short circuit protection, overcurrent and over temperature protections. These units are designed to meet all standard UL/EN/IEC 60950-1 safety certifi cations and RoHS- 6 hazardous substance compliance.
Total Output Power (W) 36
Output Voltage 1 (V) Programmable / Range 5.021 to 15.5
Output Voltage 1 (V) 5.021
Input Voltage Nominal (V) 24