Global Website         News         Investor Relations         Careers         Contact Us

NXJ1S1212MC

12V 83mA, Isolated 1W Input Single Output DC-DC Converter 4.2kVDC, 10.8-13.2V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NXJ1S1212MC

Technical Information

Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.540 x 0.412 x 0.164
Dimensions (mm) 13.72 x 10.46 x 4.16
Efficiency (%) 71
Mounting Type Surface Mount
Output Current (A) 0.083
Input Current (mA) 115
Isolation (Vdc) 4200
Line Regulation Max (%) 1.2
Load Regulation Max (%) 5
Operating Temp. Range (C) -40 to 85
Quality UL60950 & ES60601-1
Ripple and Noise (mV pk-pk) 15
RoHS 6 Yes
Series Headline Isolated 1W Single Output SM DC-DC Converters
Series Description The NXJ1 series is a new range of low cost, lower profile, fully automated manufacture surface mount DC/DC converters. The NXJ1 series automated manufacturing process with substrate Embedded Transformer, offers increased product reliability and repeatability of performance in a halogen free, iLGA inspectable package. The NXJ1 series, industry standard footprint is compatible with existing designs. The NXJ1 series has a MSL rating 2, and is compatible with a peak reflow solder temperature of 245°C as per J-STD-020 and J-STD-075.
Total Output Power (W) 1
Output Voltage 1 (V) 12
Input Voltage Nominal (V) 12