Global Website         News         Investor Relations         Careers         Contact Us

NXE2S1212MC

12V 167mA, Isolated 2W Input Single Output DC-DC Converter 3kvDC, 10.8-13.2V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NXE2S1212MC

Technical Information

Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.5 x 0.410 x 0.174
Dimensions (mm) 12.70 x 10.41 x 4.41
Efficiency (%) 76.5
Mounting Type Surface Mount
Output Current (A) 0.167
Input Current (mA) 210
Isolation (Vdc) 3000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 8.5
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 25
RoHS 6 Yes
Series Headline Isolated 2W Single Output SM DC-DC Converters
Series Description The NXE2 series is a new range of low cost, lower profile, fully automated manufacture surface mount DC/DC converters. The NXE2 series automated manufacturing process with substrate embedded transformer, offers increased product reliability and repeatability of performance in a halogen free, iLGA inspectable package. The NXE2 series, industry standard footprint is compatible with existing designs. The NXE2 series has a MSL rating 2, and is compatible with a peak reflow solder temperature of 245˚C as per J-STD-020 and J-STD-075.
Total Output Power (W) 2
Output Voltage 1 (V) 12
Input Voltage Nominal (V) 12