Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 2W
Vin(V) 10.8V to 13.2V
Vin(V)typ 12V
Vout(V) 12V
Vout(V)typ 12V
LineRegulation (%) 1% to 1.2%
LoadRegulation (%) 10%
Isolation Voltage (V) 1000V
Efficiency (%) 84%
Size(mm)W 17.78mm
Size(mm)L 17.53mm
Size(mm)T 6.0mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 2
Iout(A)Max 0.83A
Package SMD
Productseries NTH
Product Series Features Isolated 2W Dual Output SM DC-DC Converters
Regulation Unregulated
Iout2(A)Max -0.83A
Vout2 (V) -12V
Vout2 (V)typ -12V
Brand Murata Power Solutions

Murata Icon X Features

±12V ±83mA, Isolated 2W Dual Output SM 1kVDC, DC-DC Converters, 10.8-13.2V Input

Download a PDF file of this page

Details