Global Website         News         Investor Relations         Careers         Contact Us

NTH1205MC

Isolated 2W Dual Output SM DC/DC Converters

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NTH1205MC

Technical Information

Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.71 x 0.7 x 0.24
Dimensions (mm) 18 x 17.8 x 6
Efficiency (%) 80
Mounting Type Surface Mount
Output Current (A) 0.2
Output Current 2 (A) -0.2
Input Current (mA) 208
Isolation (Vdc) 1000
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 150
RoHS 6 Yes
Series Headline Isolated 2W Dual Output SM DC-DC Converters
Series Description The NTH series of miniature surface mounted DC/DC converters employ leadframe technology and transfer moulding techniques to bring all of the benefi ts of IC style packaging to hybrid circuitry. The component lead termination of this product range is lead-free compatible, therefore the converter can be soldered in a lead-free soldering process. Co-planarity of the lead positions is based upon IEC 191-6:1990. The devices are suitable for all applications where high volume production is envisaged.
Total Output Power (W) 2
Output Voltage 1 (V) 5
Output Voltage 2 (V) -5
Input Voltage Nominal (V) 12