NTH1205MC-R
Isolated 2W Dual Output SM DC/DC Converters
Explanation of Product Status Products under development
Please contact us for product availability and sample lead-time.Product is in mass production. Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information. Production of this product has stopped. Contact Murata for inventory availability and possible alternative products. This product is particularly recommended among our products currently in production. It's new item.
Technical Information
Input Voltage Range (V) | 10.8 to 13.2 |
---|---|
Design Origin | Murata Power Solutions |
Dimensions (inch) | 0.71 x 0.7 x 0.24 |
Dimensions (mm) | 18 x 17.8 x 6 |
Efficiency (%) | 80 |
Mounting Type | Surface Mount |
Output Current (A) | 0.2 |
Output Current 2 (A) | -0.2 |
Input Current (mA) | 208 |
Isolation (Vdc) | 1000 |
Operating Temp. Range (C) | -40 to 85 |
Ripple and Noise (mV pk-pk) | 150 |
RoHS 6 | Yes |
Series Headline | Isolated 2W Dual Output SM DC-DC Converters |
Series Description | The NTH series of miniature surface mounted DC/DC converters employ leadframe technology and transfer moulding techniques to bring all of the benefi ts of IC style packaging to hybrid circuitry. The component lead termination of this product range is lead-free compatible, therefore the converter can be soldered in a lead-free soldering process. Co-planarity of the lead positions is based upon IEC 191-6:1990. The devices are suitable for all applications where high volume production is envisaged. |
Total Output Power (W) | 2 |
Output Voltage 1 (V) | 5 |
Output Voltage 2 (V) | -5 |
Input Voltage Nominal (V) | 12 |