Global Website         News         Investor Relations         Careers         Contact Us

NMUSBEVALEXC

5V, Powered Dual Port USB Data Isolator, 4.5-5.5V Input

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NMUSBEVALEXC

Technical Information

Input Voltage Range (V) 4.4 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 2.857 x 1.18 x 0.754
Dimensions (mm) 72.57 x 30 x 19.16
Mounting Type Through Hole
Isolation (Vac) 3000
Operating Temp. Range (C) 0 to 50
Quality UL60950, ANSI/AAMI ES60601-1
RoHS 6 Yes
Series Headline Powered Dual Port USB Data Isolator
Series Description The NMUSBEVALEXC is a standalone module which conveniently provides dual port USB data isolation from a single upstream port with full power (500mA) available from each downstream port. Isolation provides effective breaking of ground loops and immunity to EMI in harsh environments as found in industrial and medical applications. Full speed (12Mbps) and low speed (1.5Mbps) are supported with automatic switching. Input power of 5V is provided by an external ‘adapter’ or system voltage rail. The NMUSBEVALEXC has a conventional USB B type connection.
Output Voltage 1 (V) 5
Input Voltage Nominal (V) 5