Global Website         News         Investor Relations         Careers         Contact Us

NMUSB2022PMC

5V, 2 MOPP Powered Dual Port USB Data Isolator, 4.5-5.5V Input

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NMUSB2022PMC

Technical Information

Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.94 x 0.91 x 0.546
Dimensions (mm) 23.88 x 23.11 x 13.87
Mounting Type Surface Mount
Input Current (mA) 1300
Isolation (Vac) 4000
Isolation (Vdc) 4000
Operating Temp. Range (C) -40 to 85
RoHS 6 Yes
Series Headline 2 MOPP Powered Dual Port USB Data Isolator
Series Description The NMUSB202MC is a surface mount module which conveniently provides dual port USB data isolation from a single upstream port with full power (500mA) available from each port. Isolation provides effective breaking of ground loops and immunity to EMI in harsh environments as found in industrial and medical applications. ‘Full’ speed operation (12Mbps) is supported, limited by the data isolation chipset. Source power of 5V can be provided by an external ‘adapter’ or system voltage rail.
Output Voltage 1 (V) 5
Input Voltage Nominal (V) 5