Global Website         News         Investor Relations         Careers         Contact Us


±5V ±200mA, Isolated 2W Dual Output DC-DC Converter 6kVDC, 4.5-5.5V Input


    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.


Technical Information

Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 1.28 x 0.58 x 0.37
Dimensions (mm) 32.6 x 14.72 x 9.4
Efficiency (%) 74
Mounting Type Through Hole
Package Style DIP
Output Current (A) 0.2
Output Current 2 (A) -0.2
Isolation (Vdc) 6000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 15
Operating Temp. Range (C) 0 to 70
Quality UL60950
RoHS 6 Yes
Series Headline 6kVDC Isolated 2W Dual Output DC-DC Converters
Series Description The NMS series of DC/DC converters are UL1950 recognized which makes them ideal for all telecom and safety applications where approved isolation is required. The low profile package allows mounting in rack systems without risk of touching other boards. The output configuration allows all of the rated power to be drawn from a single pin provided the total load does not exceed 2 watts. The devices feature low noise and low isolation capacitance suiltable for applications in high noise environments, e.g. heavy electrical machine interface.
Total Output Power (W) 2
Output Voltage 1 (V) 5
Output Voltage 2 (V) -5
Input Voltage Nominal (V) 5