Global Website         News         Investor Relations         Careers         Contact Us

NMK1212SAC

12V 167mA, Isolated 1W Single Output DC-DC Converter 3kVDC, 10.8-13.2V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NMK1212SAC

Technical Information

Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.772 x 0.299 x 0.394
Dimensions (mm) 19.60 x 7.60 x 10
Efficiency (%) 88
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.167
Input Current (mA) 190
Isolation (Vdc) 3000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 2.9
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 17
RoHS 6 Yes
Series Headline 3kVDC Isolated 1w Single & Dual Output DC-DC Converters
Series Description The NMK series of industrial temperature range DC/DC converters, available in industry standard SIP packaging offers a power upgrade path from the 1W NMV series. The un-regulated NMK series has superior output voltage set point accuracy in conjunction with excellent load regulation for this converter type. Unbalanced loading capabilities on dual output variants, all of the rated output power may be drawn from a single output
Total Output Power (W) 2
Output Voltage 1 (V) 12
Input Voltage Nominal (V) 12