Global Website         News         Investor Relations         Careers         Contact Us

NMJ0303SAC

3.3V 303mA, Isolated 1W Single Output DC-DC Converter 5.2KVDC, 10.8-13.2V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NMJ0303SAC

Technical Information

Input Voltage Range (V) 2.97 to 3.63
Design Origin Murata Power Solutions
Dimensions (inch) 0.768 x 0.386 x 0.492
Dimensions (mm) 19.5 x 9.8 x 12.5
Efficiency (%) 66
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.303
Isolation (Vdc) 5200
Line Regulation Max (%) 1.2
Load Regulation Max (%) 15
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 70
RoHS 6 Yes
Series Headline 5.2kVDC Isolated 1W DC-DC Converters
Series Description The NMJ series are dual and single output DC/DC converters in a 7 pin SIP package style offering pin and functionality compatibility with the NMV series SIP DC/DC converters. The NMJ series is UL60950 recognized and suitable for applications where safety and miniaturisation are of paramount importance. Isolation barrier approved for supplementary/reinforced insulation - see page 2.
Total Output Power (W) 1
Output Voltage 1 (V) 3.3
Input Voltage Nominal (V) 3.3