Global Website         News         Investor Relations         Careers         Contact Us

NMH0509SC

±9V ±111mA, Isolated 2W Dual Output 1kVDC, DC-DC Converter, 4.5-5.5V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NMH0509SC

Technical Information

Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.77 x 0.295 x 0.4
Dimensions (mm) 19.5 x 7.5 x 10
Efficiency (%) 81
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.111
Output Current 2 (A) -0.111
Input Current (mA) 494
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 10
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 100
RoHS 6 Yes
Series Headline Isolated 2W Dual Output DC-DC Converters
Series Description The NMH series of industrial temperature range DC/DC converters are the standard buliding blocks for on-board point-of-use power systems. They are ideally suited for providing dual rail supplies on single rail boards with the added benefit of galvanic isolation to reduce circuit noise. All of the rated power may be drawn from a single pin provided the total load does not exceed 2 watts. Pin compatibility with the NMA 1 watt series ensures minimal effort in upgrading distributed power systems.
Total Output Power (W) 2
Output Voltage 1 (V) 9
Output Voltage 2 (V) -9
Input Voltage Nominal (V) 5