Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 2W
Vin(V) 21.6V to 26.4V
Vin(V)typ 24V
Vout(V) 15V
Vout(V)typ 15V
LineRegulation (%) -1.2% to 1.2%
LoadRegulation (%) 3.5%
Isolation Voltage (V) 1000V
Efficiency (%) 88.5%
Size(mm)W 19.65mm
Size(mm)L 7.65mm
Size(mm)T 10.15mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 0.133A
Package SIP
Productseries NMG
Product Series Features Isolated 2W Single Output DC-DC Converters
Regulation Unregulated
Safety Approval UL60950
Brand Murata Power Solutions

Murata Icon X Features

15V 133mA, Isolated 2W single Output DC-DC Converter, 21.6-26.4V Input

Download a PDF file of this page

Details