Global Website         News         Investor Relations         Careers         Contact Us

NME2412DC

12V 83mA, Isolated 1W Single Output DC/DC Converter, 21.6-26.4V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

NME2412DC

Technical Information

Input Voltage Range (V) 21.6 to 26.4
Design Origin Murata Power Solutions
Dimensions (inch) 0.457 x0.39 x 0.272
Dimensions (mm) 11.6 x 9.9 x 6.9
Efficiency (%) 80
Package Style DIP
Output Current (A) 0.083
Input Current (mA) 52
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 4
Operating Temp. Range (C) -40 to 85
Quality UL60950
RoHS 6 Yes
Series Headline Isolated 1W Single Output DC/DC Converters
Series Description The NME series of DC/DC Converters is particularly suited to isolating and/or converting DC power rails. The galvanic isolation allows the device to be configured to provide an isolated negative rail in systems where only positive rails exist. The wide temperature range guarantees startup from –40°C and full 1 watt output at 85°C2. For lower ripple, refer to output ripple reduction section. The NME series offers short circuit protection options (PC) across the operating temperature range. Short circuits of less than 1Ω cause the converter to enter a ‘foldback’ limiting mode such that the input current is approximately 95mA for 0505 variant. Protection is continuous and auto-resetting on removal of the short circuit.
Total Output Power (W) 1
Output Voltage 1 (V) 12
Input Voltage Nominal (V) 24