NDS6D2412EC
6 Watt, +/-12V Single & Dual Output, Isolated DC/DC Converter, 18-36V Input Range with optional control pin.
Explanation of Product Status Products under development
Please contact us for product availability and sample lead-time.Product is in mass production. Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information. Production of this product has stopped. Contact Murata for inventory availability and possible alternative products. This product is particularly recommended among our products currently in production. It's new item.
Technical Information
Input Voltage Range (V) | 18 to 36 |
---|---|
Design Origin | Murata Power Solutions |
Dimensions (inch) | 1.26 x 0.787 x 0.414 |
Dimensions (mm) | 32 x 20 x 10.5 |
Efficiency (%) | 87 |
Mounting Type | Through Hole |
Package Style | DIP |
Output Current (A) | 0.25 |
Output Current 2 (A) | -0.25 |
Input Current (mA) | 290 |
Isolation (Vdc) | 1500 |
Line Regulation Max (%) | 0.2 |
Load Regulation Max (%) | 1 |
Operating Temp. Range (C) | -40 to 85 |
Quality | UL60950 |
Ripple and Noise (mV pk-pk) | 40 |
RoHS 6 | Yes |
Series Headline | Isolated 6W Wide Input Single & Dual Output DC-DC Converters |
Series Description | The NDS6 series of DC/DC converters offer single and dual output voltages from an input voltage range of 18-36V. The NDS6 is housed in an industry standard package with a standard pinout. The NDS6 is packaged in a metal case for improved EMI shielding and is also encapsulated for superior thermal performance. Versions with optional remote on/off control pin are also available. Applications include telecommunications, battery powered systems, process control and distributed power systems. |
Total Output Power (W) | 6 |
Output Voltage 1 (V) | 12 |
Output Voltage 2 (V) | -12 |
Input Voltage Nominal (V) | 24 |