NDL0512SC
12V 167mA, Isolated 2W Single Output 1kVDC DC-DC Converter, 4.5-9V Input
Explanation of Product Status Products under development
Please contact us for product availability and sample lead-time.Product is in mass production. Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information. Production of this product has stopped. Contact Murata for inventory availability and possible alternative products. This product is particularly recommended among our products currently in production. It's new item.
Technical Information
Input Voltage Range (V) | 4.5 to 9 |
---|---|
Design Origin | Murata Power Solutions |
Dimensions (inch) | 0.858 x 0.362 x 0.43 |
Dimensions (mm) | 21.8 x 9.2 x 11.1 |
Efficiency (%) | 71 |
Mounting Type | Through Hole |
Package Style | SIP |
Output Current (A) | 0.167 |
Input Current (mA) | 559 |
Isolation (Vdc) | 1000 |
Operating Temp. Range (C) | -40 to 85 |
RoHS 6 | Yes |
Series Headline | Isolated 2W Wide Input Single Output DC-DC Converters |
Total Output Power (W) | 2 |
Output Voltage 1 (V) | 12 |
Input Voltage Nominal (V) | 5 |