Global Website         News         Investor Relations         Careers         Contact Us

MYSGK1R830FRSR

MonoBlock type POL, 30A non-isolated POL DC-DC converter, 4.5V to 14V input voltage range.

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MYSGK1R830FRSR

Technical Information

Input Voltage Range (V) 4.5 to 14
Design Origin Murata
Dimensions (inch) 0.551 x 0.433 x 0.327
Dimensions (mm) 14.0 x 11.0 x 8.3
Efficiency (%) 89.6
Form Factor SMD
Package Style SMD
Output Current (A) 30
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 30
RoHS 6 Yes
Series Headline MYSGK series is MonoBlock type POL.
Series Description MYSGK series is MonoBlock type POL that was integrated by resin and small surface mount type of DC-DC converter.
Total Output Power (W) 54
Output Voltage 1 (V) 0.7
Input Voltage Nominal (V) 5