Global Website         News         Investor Relations         Careers         Contact Us

MYSGK02506BRSR

The MYSGK02506BRSR is miniature Solid Block type DC-DC power converter for embedded applications.
The tiny form factor measures only 14.7 x 16.3 x 7.5 mm.
The converter have input voltage ranges of 13.5 to 42Vdc and a maximum output current of 6A.

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MYSGK02506BRSR

Technical Information

Input Voltage Range (V) 13.5 to 42
Design Origin Murata
Dimensions (inch) 0.579 x 0.642 x 0.295
Dimensions (mm) 14.7 x 16.3 x 7.5
Efficiency (%) 98
Form Factor SMD
Package Style SMD
Output Current (A) 6
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 50
RoHS 6 Yes
Series Headline MYSDK02506BRSR is Surface Mount type of DC-DC power converter for embedded applications.
Series Description The MYSGK02506BRSR is miniature Solid Block type DC-DC power converter for embedded applications. The tiny form factor measures only 14.7 x 16.3 x 7.5 mm. The converter have input voltage ranges of 13.5 to 42Vdc and a maximum output current of 6A. Based on a fixed frequency synchronous buck converter switching topology, this high power conversion efficient module features settable output voltage 5 to 25Vdc and On/Off control. This converter also include under voltage lock out (UVLO) and output short circuit protection.
Total Output Power (W) 150
Output Voltage 1 (V) 5
Input Voltage Nominal (V) 24