Global Website         News         Investor Relations         Careers         Contact Us

MYPMA01218RCF-CCB

2 outputs non-isolated DC-DC converter for E-Bike/Scooter, 36V to 75V input voltage range, 2-outputs are 12Vdc/10A and 5Vdc/1A.

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MYPMA01218RCF-CCB

Technical Information

Input Voltage Range (V) 36 to 75
Design Origin Murata
Dimensions (inch) 4.817 x 3.406 x 1.340
Dimensions (mm) 122.36 x 86.5 x 35.3
Efficiency (%) 95
Package Style Based on IP56
Output Current (A) 10
Output Current 2 (A) 1
Operating Temp. Range (C) -20 to 85
Quality IP56 compliant
RoHS 6 Yes
Series Headline MYPAM series is non-isolated DC-DC converter for E-Bike/Scooter applications.
Series Description MYPAM series is non-isolated DC-DC converter for E-Bike/Scooter applications .
Total Output Power (W) 120
Output Voltage 1 (V) 12
Output Voltage 2 (V) 5
Input Voltage Nominal (V) 48