Global Website         News         Investor Relations         Careers         Contact Us

MYMGK00504ERSR

MonoBlock type POL, 4A non-isolated POL DC-DC converter, 4.5V to 5.5V input voltage range

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MYMGK00504ERSR

Technical Information

Input Voltage Range (V) 8.0 to 14
Design Origin Murata
Dimensions (inch) 0.354 x 0.276 x 0.197
Dimensions (mm) 9.0 x 7.5 x 5.0
Efficiency (%) 96
Form Factor SMD
Mounting Type Surface Mount
Package Style LGA
Output Current (A) 4
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 30
RoHS 6 Yes
Series Headline MYMGK series is MonoBlock type POL.
Series Description MYMGK series is MonoBlock type POL that was fully integrated by resin and small surface mount type of DC-DC converter.
Total Output Power (W) 20
Output Voltage 1 (V) 0.7
Input Voltage Nominal (V) 12