Global Website         News         Investor Relations         Careers         Contact Us

MYBEA01210CZT

Single Output Isolated, DC-DC Converter

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MYBEA01210CZT

Technical Information

Input Voltage Range (V) 18 to 36
Design Origin Murata
Dimensions (inch) 2.3 x 0.9 x 0.33
Dimensions (mm) 58.4 x 22.8 x 8.46
Efficiency (%) 93
Form Factor 1/8 Brick
Package Style 1/8 Brick
Output Current (A) 10
Isolation (Vdc) 1500
Operating Temp. Range (C) -40 to 85
RoHS 6 Yes
Series Headline Single Output Isolated DC-DC Converter
Series Description 12V, 10A, Single Output Isolated 1/8 Brick DC-DC Converter, 18-36V Input Voltage Range
Total Output Power (W) 120
Output Voltage 1 (V) 12
Input Voltage Nominal (V) 24